COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIUB11PU2-20 3/8 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11PU2-20

Color

N/A Purple (TR)

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 20 m

Minimum Bend Radius

N/A 1.06 in

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.250 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 6.83 lb