COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIUB11BU2-33 3/8" Polyurethane Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11BU2-33

Color

N/A Blue (TR)

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 ft

Tube Inside Diameter

N/A 0.250 in

Tube Outside Diameter

N/A 0.375 in

Weight

N/A 7.52 lb