Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIUB11G2-33 |
Color |
N/A Green (TR) |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore A 95 |
Length |
N/A 100 ft |
Minimum Bend Radius |
N/A 1.06 in |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Kink Tear |
Tube Inside Diameter |
N/A 0.250 in |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.375 in |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 6.23 lb |