COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIUB11P1-20 Tubing POLYURE 3/8"PINK
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11P1-20

Color

N/A Neon Pink

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 20 m

Tube Inside Diameter

N/A 0.250 in

Tube Outside Diameter

N/A 0.375 in