COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TU0805R1-100 Tubing 100 Meter Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU0805R1-100

Color

N/A Red

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 m

Minimum Bend Radius

N/A 20 mm

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 7.99 lb