COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIUB11S1-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11S1-20

Color

N/A Silver

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 20 m

Tube Inside Diameter

N/A 0.250 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 6.83 lb