COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIUB11C-305 x 108 Tubing (Reel)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11C-305

Color

N/A Transparent

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 1000 ft

Operating Medium

N/A Air Water

Tube Inside Diameter

N/A 0.250 in

Tube Outside Diameter

N/A 0.375 in