COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TU1208-BU1-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU1208BU1-100

Color

N/A Blue

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 m

Minimum Bend Radius

N/A 35 mm

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 17.7 lb