COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TRBU1208G-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU1208G-100

Color

N/A Green

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 m

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Inside Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 32.20 lb