COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TUZ1208B-20 BLACK Wear-Resistant Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUZ1208B-20

Color

N/A Black

Fluid Type

N/A Air

Length

N/A 20 m

Operating Temperature [Max]

N/A 104 ºF

Minimum Bend Radius

N/A 35 mm

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air Wear Resistance

Weight

N/A 1.74 lb