Manufacturer Part Number |
N/A DH6250-PP |
Supplier Name |
N/A Behringer Corporation |
Prop 65 |
N/A Yes |
Bore Internal Surface |
N/A Ribbed Bore |
Clamp Bore Size |
N/A 2.50 in |
Clamp Material |
N/A Polypropylene |
Clamp Type |
N/A Twin Tube Clamp Halves |
Tube Size |
N/A 2-1/2 to 2-1/2 in |
Tube Size 1 |
N/A 2-1/2 in |
Tube Size 2 |
N/A 2-1/2 in |