COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UTRY-2.50-SS U Groove Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A UTRY-2.50-SS

Series

N/A UTRY-SS

Axial Dynamic Load Capacity

N/A 1591 lbf

Axial Static Load Capacity

N/A 562 lbf

Bearing Element

N/A Balls

Bore Diameter

N/A 0.6250 in

Closure Type

N/A Sealed

Groove Diameter

N/A 0.7500 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946108333

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.3130 in

Point Diameter

N/A 2.0000 in

Radial Dynamic Load Capacity

N/A 3624 lbf

Radial Static Load Capacity

N/A 2248 lbf

Roller Diameter

N/A 2.5000 in

Roller Material

N/A Stainless Steel

Roller Width

N/A 1.2500 in

Seal Type

N/A Fluorocarbon Lip

Tread Width

N/A 0.7100 in

Weight

N/A 1.19 lb

Width to Groove Center

N/A 0.6600 in