COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTR-4.50A-R V-Grooved Track Roller Ball
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTR-4.50A-R

Series

N/A VTR-R

Axial Dynamic Load Capacity

N/A 3358 lbf

Axial Static Load Capacity

N/A 1259 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 841946136466

Point Diameter

N/A 3.0000 in

Radial Dynamic Load Capacity

N/A 7393 lbf

Radial Static Load Capacity

N/A 5036 lbf

Roller Diameter

N/A 4.5000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A V-Grooved

Roller Width

N/A 1.9400 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 1.7500 in

Thread Size

N/A 1-1/4-12

Weight

N/A 6.68 lb

Width to Groove Center

N/A 3.0000 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment