COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRE-3.50-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRE-3.50-R

Series

N/A VTRE-R

Axial Dynamic Load Capacity

N/A 2076 lbf

Axial Static Load Capacity

N/A 753 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Eccentricity

N/A 0.03 in

Lubrication Type

N/A Regreasable

UPC Code

N/A 841946129116

Operating Temperature [Max]

N/A 250 ºF

Point Diameter

N/A 2.2500 in

Radial Dynamic Load Capacity

N/A 4661 lbf

Radial Static Load Capacity

N/A 3012 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A V-Grooved

Roller Width

N/A 1.6300 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 0.8750 in

Stud Length

N/A 2.0000 in

Thread Length

N/A 1.0200 in

Thread Size

N/A 7/8-14

Weight

N/A 3.49 lb

Width to Groove Center

N/A 0.8800 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment