COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VTRE-2.00-HT
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A VTRE-2.00-HT

Series

N/A VTRE-HT

Axial Dynamic Load Capacity

N/A 317 lbf

Axial Static Load Capacity

N/A 76 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Eccentricity

N/A 0.03 in

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946127839

Operating Temperature [Max]

N/A 250 ºF

Point Diameter

N/A 1.3750 in

Radial Dynamic Load Capacity

N/A 852 lbf

Radial Static Load Capacity

N/A 605 lbf

Roller Diameter

N/A 2.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A V-Grooved

Roller Width

N/A 0.8100 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 0.5000 in

Stud Length

N/A 1.2500 in

Thread Length

N/A 0.6250 in

Thread Size

N/A 1/2-20

Weight

N/A 0.59 lb

Width to Groove Center

N/A 0.4200 in

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment