COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MVTRE-76
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MVTRE-76

Series

N/A MVTRE

Axial Dynamic Load Capacity

N/A 5775.281 lbf

Axial Static Load Capacity

N/A 12000 lbf

Bearing Element

N/A Tapered Rollers - Two Rows

Closure Type

N/A Sealed

Eccentricity

N/A 1.50 mm

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946131478

Operating Temperature [Max]

N/A 250 ºF

Point Diameter

N/A 76 mm

Radial Dynamic Load Capacity

N/A 14292.135 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 120 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A V-Grooved

Roller Width

N/A 48.90 mm

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 24 mm

Stud Length

N/A 70 mm

Thread Length

N/A 40 mm

Thread Size

N/A M24 x 1.5

Weight

N/A 7.26 lb

Width to Groove Center

N/A 26 mm

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment