COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MVTR-32
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MVTR-32

Series

N/A MVTR

Axial Dynamic Load Capacity

N/A 427 lbf

Axial Static Load Capacity

N/A 79 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946124913

Point Diameter

N/A 32 mm

Radial Dynamic Load Capacity

N/A 1229 lbf

Radial Static Load Capacity

N/A 638 lbf

Roller Diameter

N/A 50 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A V-Grooved

Roller Width

N/A 21.20 mm

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 12 mm

Stud Length

N/A 12 mm

Stud Material

N/A Carbon Steel

Thread Length

N/A 14 mm

Thread Size

N/A M12 x 1.5

Weight

N/A 0.572 lb

Width to Groove Center

N/A 32 mm

Features & Benefits

Features & Benefits

N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment