COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts
Unit of Measure
Items Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts
03439015
Nook 1.818 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut
Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts
06111377
Nook 2.469 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut
Description N/A 20903 Metric ACME Nut N/A 20904 Lead Nut TR26 x 6 RH Bronze/AC
Supplier Name N/A Nook
Manufacturer Part Number N/A 20903 N/A 20904
Dynamic Torque N/A 173 in·lb N/A 440 in·lb
Efficiency Rating N/A 35 % N/A 39 %
Static Torque Capacity N/A 13790 in·lb N/A 23304 in·lb
Thread Direction N/A Right Hand
Threads Per Inch N/A N/A 6
Torque N/A 1.818 in·lb N/A 2.469 in·lb
Weight N/A 44128 lb N/A 74573 lb
Features & Benefits N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.