COMPANY HEADER
Print Back
Nook Double Bearing Supports
Unit of Measure
Items Nook Double Bearing Supports
01072094
Nook 12 Millimeter (mm) Nominal Screw Diameter Double Bearing Support
Nook Double Bearing Supports
01502214
Nook 8 Millimeter (mm) Nominal Screw Diameter Double Bearing Support
Nook Double Bearing Supports
01502215
Nook 17 Millimeter (mm) Nominal Screw Diameter Double Bearing Support
Nook Double Bearing Supports
01630199
Nook 45 Millimeter (mm) Nominal Screw Diameter Double Bearing Support
Nook Double Bearing Supports
02094593
Nook 9 Millimeter (mm) Nominal Screw Diameter Double Bearing Support
Description N/A EZM-3012 Universal Mount 2-BRG Support N/A EZM-1008 UNIV MNT 2-BRG Support N/A EZM-3017 UNIV MNT 2-BRG Support N/A EZM-3045 UNIV MNT 2-BRG Support N/A EZM-1009 UNIV MNT 2-BRG Support
Supplier Name N/A Nook
Manufacturer Part Number N/A EZM-3012 N/A EZM-1008 N/A EZM-3017 N/A EZM-3045 N/A EZM-1009
Number of Bolts N/A 2 N/A 2 N/A 2 N/A 4 N/A 2
Bolt Size N/A 3/8 × 1-3/4 in N/A 1/4 × 1-3/8 in N/A 1/2 × 2-1/4 in N/A 1 x 5 in N/A 5/16 × 2 in
Nominal Screw Diameter N/A 12 mm N/A 8 mm N/A 17 mm N/A 45 mm N/A 9 mm
Features & Benefits N/A
  • Universal Double Bearing Mounts with motor mounts use a double angular contact bearing, which supports the linear screw axially and radially.
  • Universal Double Bearing Mounts with motor mounts are ideal for most mounting applications and when used with a Single Bearing Mount allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Universal Bearing Mounts with motor mounts can me mounted from either the front or back face, and the bottom surface.
  • The Universal Double Bearing Mounts with motor mounts are mounted to the Type 3K - Keyed Shaft Extension end machining.
  • The Universal Double Bearing Mounts with motor mounts are available in either a standard NEMA mounts or a customer motor mount configuration.