COMPANY HEADER
Print Back
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
Unit of Measure
Items Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
01478586
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
01478595
Nook 0.2500 Inch (in) Nominal Screw Diameter Linear Bearing
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
01478600
Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
01478608
Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)
01478614
Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing
Description N/A LBB1000 Linear Bearing N/A LBB250 Linear Bearing N/A LBB375 Linear Bearing N/A LBB750 Linear Bearing N/A LBB500 Linear Bearing
Supplier Name N/A Nook
Brands N/A PowerTrax™
Manufacturer Part Number N/A LBB-1000 N/A LBB-250 N/A LBB-375 N/A LBB-750 N/A LBB-500
Balls Per Circuit N/A
Balls Per Nut N/A
Dynamic Lead N/A 371 lb N/A 25 lb N/A 38 lb N/A 204 lb N/A 88 lb
Nominal Screw Diameter N/A 1.0000 in N/A 0.2500 in N/A 0.3750 in N/A 0.7500 in N/A 0.5000 in
Static Lead N/A 353 lb N/A 27 lb N/A 36 lb N/A 191 lb N/A 79 lb
Weight N/A 0.5 lb N/A 0.02 lb N/A 0.04 lb N/A 0.26 lb N/A 0.11 lb
Features & Benefits N/A Closed LBB bearing are designed for use on end supported PowerTrax™ HG "L" shafting.