| Items |
02094600 Nook 12 Millimeter (mm) Nominal Screw Diameter Single Bearing Support |
02094601 Nook 17 Millimeter (mm) Nominal Screw Diameter Single Bearing Support |
02094602 Nook 20 Millimeter (mm) Nominal Screw Diameter Single Bearing Support |
02094603 Nook 25 Millimeter (mm) Nominal Screw Diameter Single Bearing Support |
02094604 Nook 30 Millimeter (mm) Nominal Screw Diameter Single Bearing Support |
|||||
| Description | N/A EZM-4012 UNIV MNT 1-BRG Support | N/A EZM-4017 UNIV MNT 1-BRG Support | N/A EZM-4020 UNIV MNT 1-BRG Support | N/A EZM-4025 UNIV MNT 1-BRG Support | N/A EZM-4030 UNIV MNT 1-BRG Support | |||||
| Supplier Name | N/A Nook | |||||||||
| Manufacturer Part Number | N/A EZM-4012 | N/A EZM-4017 | N/A EZM-4020 | N/A EZM-4025 | N/A EZM-4030 | |||||
| Number of Bolts | N/A 2 | |||||||||
| Bolt Size | N/A 3/8 × 1-3/4 in | N/A 1/2 × 2-1/4 in | N/A 5/8 × 2-1/2 in | N/A 7/8 × 3-1/4 in | N/A 7/8 × 3-1/4 in | |||||
| Nominal Screw Diameter | N/A 12 mm | N/A 17 mm | N/A 20 mm | N/A 25 mm | N/A 30 mm | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||