| Items |
01072083 Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut |
01072130 Nook SRT Series 0.8750 Inch (in) Circle Diameter Ball Nut |
01072186 Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut |
01072266 Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut |
01442301 Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut |
|||||
| Description | N/A SBN10409 Ball Nut (C1) 0631-0200 LH | N/A SBN8277 Ball Nut (C2) 0875-0200 RH | N/A SBN9574 Ball Nut (C1) 0375-0125 RH | N/A SBN1990 Ball Nut (C2) 1500-0250 LH | N/A SBN7201 Ball Nut (C1) 0750-0200 RH | |||||
| Supplier Name | N/A Nook | |||||||||
| Manufacturer Part Number | N/A SBN10409 | N/A SBN8277 | N/A SBN9574 | N/A SBN1990 | N/A SBN7201 | |||||
| Ball Circle Diameter | N/A 0.6310 in | N/A 0.8750 in | N/A 0.3750 in | N/A 1.5000 in | N/A 0.7500 in | |||||
| Balls Per Circuit | N/A 68 | N/A 91 | N/A 60 | N/A 125 | N/A 70 | |||||
| Balls Per Nut | N/A 68 | N/A 182 | N/A 60 | N/A 250 | N/A 70 | |||||
| Dynamic Load Rating | N/A 815 lb | N/A 1942 lb | N/A 136 lb | N/A 4198 lb | N/A 1100 lb | |||||
| Lead | N/A 0.2000 in | N/A 0.2000 in | N/A 0.1250 in | N/A 0.2500 in | N/A 0.2000 in | |||||
| Nominal Screw Diameter | N/A 0.1250 in | N/A 0.1250 in | N/A 0.0625 in | N/A 0.1560 in | N/A 0.1410 in | |||||
| Nut Weight | N/A 0.27 lb | N/A 0.7 lb | N/A 0.13 lb | N/A 1.7 lb | N/A 0.35 lb | |||||
| Minimum Root Diameter | N/A 0.5000 in | N/A 0.7350 in | N/A 0.3000 in | N/A 1.3200 in | N/A 0.6020 in | |||||
| Screw Weight | N/A 0.82 ft·lb | N/A 1.78 ft·lb | N/A 0.31 ft·lb | N/A 5.16 ft·lb | N/A 1.22 ft·lb | |||||
| Static Load Rating | N/A 6384 lb | N/A 18063 lb | N/A 1415 lb | N/A 44030 lb | N/A 8569 lb | |||||
| Thread Direction | N/A Left Hand | N/A Right Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Torque to Raise 1 Pound (lb) | N/A 0.035 in·lb | N/A 0.035 in·lb | N/A 0.022 in·lb | N/A 0.044 in·lb | N/A 0.035 in·lb | |||||
|
|
||||||||||