COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Screws
Unit of Measure
Items Nook American Corps of Mechanical Engineering (ACME) Screws
00899129
Nook 0.608 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw
Nook American Corps of Mechanical Engineering (ACME) Screws
00899185
Nook 0.581 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw
Nook American Corps of Mechanical Engineering (ACME) Screws
00899211
Nook American Corps of Mechanical Engineering (ACME) Screw
Nook American Corps of Mechanical Engineering (ACME) Screws
00899264
Nook 0.502 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw
Nook American Corps of Mechanical Engineering (ACME) Screws
00899297
Nook 0.537 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw
Description N/A 11070 ACME Screw 3/4-10 RH 3 FT N/A 11072 ACME Screw 3/4-2 RH 3 FT N/A 11073 ACME Screw 3/4-3 RH 3 FT N/A 11075 ACME Screw 3/4-5 RH 3 FT N/A 11076 ACME Screw 3/4-6 RH 3 FT
Supplier Name N/A Nook
Manufacturer Part Number N/A 11070 N/A 11072 N/A 11073 N/A 11075 N/A 11076
American Corps of Mechanical Engineering (ACME) Screw Type N/A American Corps of Mechanical Engineering (ACME) Screw
Form N/A 2C N/A 2C N/A N/A 2C N/A 2C
Lash (Maximum Axial) N/A 0.007 in N/A 0.01 in N/A N/A 0.009 in N/A 0.008 in
Lead Accuracy N/A 0.1 in N/A 0.5 in N/A N/A 0.2 in N/A 0.166 in
Length N/A 36 in
Material N/A 4140 - Alloy Steel N/A 1018 - Carbon Steel N/A N/A 4140 - Alloy Steel N/A 4140 - Alloy Steel
Nominal Rod Diameter N/A 0.7500 in
Nominal Screw Diameter N/A 0.7500 in
Pitch Size N/A 0.1 in N/A 0.125 in N/A N/A 0.2 in N/A 0.166 in
Minimum Root Diameter N/A 0.608 in N/A 0.581 in N/A N/A 0.502 in N/A 0.537 in
Starts N/A 1 N/A 4 N/A N/A 1 N/A 1
Thread Code N/A 70 N/A 72 N/A N/A 75 N/A 76
Thread Direction N/A Right Hand
Threads Per Inch N/A 10 N/A 8 N/A N/A 5 N/A 6
Weight N/A 1.29 lb/ft N/A 1.18 lb/ft N/A N/A 1.23 lb/ft N/A 1.17 lb/ft
Features & Benefits N/A
  • Nook Industries Offers the largest selections of rolled ACME screw sizes in the industry.
  • Rolled thread screws are cost effective and are stocked for quick delivery.
  • PowerAcâ„¢ Inch ACME screws and nuts include a centralizing (C) thread form to prevent wedging and binding.
  • When compared to general-purpose thread forms, centralizing threads are manufactured with tighter tolerances and reduced clearance on the major diameter.