COMPANY HEADER
Print Back
SMC® Nozzles
Unit of Measure
Items SMC® Nozzles
04821177
SMC® 0.06 Pound (lb) Weight Nozzle
SMC® Air Gun Accessories
04535093
SMC® 0.08 Pound (lb) Weight Nozzle
SMC® Air Gun Accessories
05813464
SMC® 0.08 Pound (lb) Weight Nozzle
SMC® Air Gun Accessories
07220854
SMC® Nozzle
SMC® Extension Nozzle (04565941)
04378798
SMC® 0.36 Pound (lb) Weight Nozzle
Description N/A KN-08-150 Nozzle with Self Align Fittings N/A KNK-R02-400 Nozzle N/A KNK-R03-600 Nozzle, Swivel with Male N/A KNK-R04-400 Nozzle, Swivel with Male N/A KNL6-06-150 Nozzle, LG Copper Pipe
Supplier Name N/A SMC®
Manufacturer Part Number N/A KN-08-150 N/A KNK-R02-400 N/A KNK-R03-600 N/A KNK-R04-400 N/A KNL6-06-150
Weight N/A 0.06 lb N/A 0.08 lb N/A 0.08 lb N/A N/A 0.360 lb