| Items |
04565641 SMC® 500 Millimeter (mm) Maximum Static Field Length and 3.41 Pound (lb) Weight Air Ionizer |
03533533 SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.06 Pound (lb) Weight Air Ionizer |
03557786 SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.70 Pound (lb) Weight Air Ionizer |
04314027 SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.26 Pound (lb) Weight Air Ionizer |
04896609 SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.70 Pound (lb) Weight Air Ionizer |
|||||
| Description | N/A IZN10-11P06Z | N/A IZS31-300-BF Ionizer | N/A IZS31-300-B Ionizer | N/A IZN10-1107N | N/A IZN10-0207-B1 Ionizer-Nozzle Type | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A IZN10-11P06Z | N/A IZS31-300-BF | N/A IZS31-300-B | N/A IZN10-1107N | N/A IZN10-0207-B1 | |||||
| Air Operation Type | N/A Compressed Air | |||||||||
| Height | N/A 46 mm | N/A 58 mm | N/A 58 mm | N/A 46 mm | N/A 46 mm | |||||
| Includes | N/A 10 m Power Supply Cable | N/A Feedback Sensor | N/A Bracket | N/A | N/A L-Bracket | |||||
| Length | N/A | N/A 300 mm | N/A 300 mm | N/A | N/A 110 mm | |||||
| Maximum Static Field Length | N/A 500 mm | N/A 2000 mm | N/A 2000 mm | N/A 500 mm | N/A 500 mm | |||||
| Switch Action | N/A | |||||||||
| Type | N/A Point-of-Use Nozzle Ionizer | N/A Ionizer Bar | N/A Ionizer Bar | N/A Point-of-Use Nozzle Ionizer | N/A Point-of-Use Nozzle Ionizer | |||||
| Direct Current (DC) Voltage | N/A 24 V | |||||||||
| Weight | N/A 3.41 lb | N/A 3.06 lb | N/A 2.70 lb | N/A 0.26 lb | N/A 0.7 lb | |||||
| Width | N/A 16 mm | N/A 30 mm | N/A 30 mm | N/A 16 mm | N/A 16 mm | |||||
| Flow Rate | N/A | |||||||||
|
|
||||||||||