COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Gearmotor (07020884)
Unit of Measure
Items Bodine Alternating Current (AC) Gearmotor (07020884)
07020884
Bodine Alternating Current (AC) Gearmotor
Bodine 3/8 Horsepower (hp) Power Alternating Current (AC) Gearmotor (07434298)
07434298
Bodine 3/8 Horsepower (hp) Power Alternating Current (AC) Gearmotor
Description N/A 7099 24A4BEPM-3F/H 60:1 N/A N2670 AC Gearmotor 3/8 HP 230/460VAC
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 7099 N/A 7093
Supply Current N/A 24 A
Power N/A N/A 3/8 hp
Alternating Current (AC) Supply Voltage N/A N/A 230 V460 V
Features & Benefits N/A
  • 24 A motor provides high starting torque, adjustable speed, and predictable performance under a range of operating conditions
  • Industrial lip type seals on motor and output shafts
  • Ball bearing on output shaft for increased radial load capacity and long life
  • Permanently lubricated gearing utilizing semi-fluid grease lubrication for long life
  • Bronze gear for high shock load capability
  • Hardened and ground worm for high strength and long life
  • Performance at 130 V DC is based on use with filtered controls (F.F. 1.0); ratings at 90 V DC are based on operation with an unfiltered control (F.F. 1.4)
  • Gear motors can be mounted via four tapped holes in bottom of the gear head or via three tapped holes on the left or right side of the gear head