COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Parallel Gearmotors
Unit of Measure
Items Bodine 19.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Parallel Gear Motor (00533149)
00533149
Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor
Bodine 19.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Parallel Gear Motor (00533149)
00533150
Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor
Bodine 19.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Parallel Gear Motor (00533149)
00533151
Bodine 283.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor
Bodine 19.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Parallel Gear Motor (00533149)
00533152
Bodine 142.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor
Bodine 19.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Parallel Gear Motor (00533149)
00533153
Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor
Description N/A 448 Gearmotor N/A 449 Gearmotor N/A 451 Gearmotor N/A 452 Gearmotor N/A 453 Gearmotor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 448 N/A 449 N/A 451 N/A 452 N/A 453
Capacitor N/A 494 00081 Required (Sold Separately)
Duty / Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frequency Rating N/A 60 Hz
Full Load Current N/A 1.00 A
Full Load Torque N/A 100 in·lb N/A 100 in·lb N/A 12 in·lb N/A 24 in·lb N/A 36 in·lb
Gear Ratio N/A 90:1 N/A 180:1 N/A 6:1 N/A 12:1 N/A 18:1
Harmonization Code N/A 8501.40.2020
Input Power N/A 1/15 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Motor Phase N/A 1 hp
Motor Supply Voltage N/A 115 V
Mounting Type N/A Face
National Electrical Manufacturers Association (NEMA) Frame N/A 34R
Output Speed N/A 19.0 rpm N/A 9.4 rpm N/A 283.0 rpm N/A 142.0 rpm N/A 94.0 rpm
Overhung Load N/A 125 lb N/A 125 lb N/A 100 lb N/A 100 lb N/A 100 lb
Shaft Type N/A Parallel
Stage N/A 4 N/A 4 N/A 2 N/A 2 N/A 2
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 9.30 lb