COMPANY HEADER
Print Back
Bodine 2.8 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (05360221)
Unit of Measure
Items Bodine 340.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (00533166)
00533166
Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor
Bodine 340.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (00533166)
00533167
Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor
Bodine 340.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (00533166)
00533168
Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor
Bodine 340.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (00533166)
00533169
Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor
Bodine 340.0 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (00533166)
00533173
Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor
Description N/A 629 Gearmotor N/A 630 Gearmotor N/A 633 Gearmotor N/A 634 Gearmotor N/A 645 Gearmotor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 629 N/A 630 N/A 633 N/A 634 N/A 645
Capacitor N/A
Duty / Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frequency Rating N/A 60 Hz
Full Load Current N/A 1.20 A N/A 1.20 A N/A 1.20 A N/A 1.20 A N/A 3.60 A
Full Load Torque N/A 36 in·lb N/A 67 in·lb N/A 75 in·lb N/A 113 in·lb N/A 23 in·lb
Gear Ratio N/A 5:1 N/A 10:1 N/A 20:1 N/A 40:1 N/A 5:1
Harmonization Code N/A 8501.51.3020 N/A 8501.51.3020 N/A 8501.51.3020 N/A 8501.51.3020 N/A 8501.40.3020
Input Power N/A 1/4 hp N/A 1/4 hp N/A 1/4 hp N/A 1/4 hp N/A 1/6 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Motor Phase N/A 3 hp N/A 3 hp N/A 3 hp N/A 3 hp N/A 1 hp
Motor Supply Voltage N/A 230 V N/A 230 V N/A 230 V N/A 230 V N/A 115 V
Mounting Type N/A Footed
National Electrical Manufacturers Association (NEMA) Frame N/A 42R
Output Speed N/A 340.0 rpm N/A 170.0 rpm N/A 85.0 rpm N/A 43.0 rpm N/A 340.0 rpm
Overhung Load N/A 180 lb
Shaft Type N/A Right Angle
Stage N/A 1
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 15.500 lb