COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
Items NTN Double-Row Angular Contact Bearings
01479123
NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (00045148)
00045148
NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
NTN 52 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing (06836567)
00044332
NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
NTN Double-Row Angular Contact Bearings
02504323
NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
NTN 52 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing (06836567)
00045293
NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Description N/A 5207CLLU Ball Bearing N/A 3213C3 Ball Bearing N/A 5206C3 Ball Bearing N/A 5203CLLU Ball Bearing N/A 5212C3 Ball Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 5207CLLU N/A 3213C3 N/A 5206C3 N/A 5203CLLU N/A 5212C3
Bearing Material N/A High Carbon Chrome Steel
Bore Diameter N/A 35 mm N/A 65 mm N/A 30 mm N/A 17 mm N/A 60 mm
Bore Type N/A Round
Cage Material N/A Steel
Closure Type N/A Double Sealed N/A Open N/A Open N/A Double Sealed N/A Open
Contact Angle N/A 25 º N/A 32 º N/A 25 º N/A 25 º N/A 25 º
Fillet Radius N/A 1.1 mm N/A 1.5 mm N/A 1 mm N/A 0.6 mm N/A 1.5 mm
Finish/Coating N/A Uncoated
Inside Ring Width N/A
Internal Clearance N/A C0 N/A C3 N/A C3 N/A C0 N/A C3
Maximum Speed N/A 7400 rpm N/A 4200 rpm N/A 9500 rpm N/A 13000 rpm N/A 5000 rpm
Operating Temperature Range N/A -40 to 120 ºC
Outside Ring Width N/A 27 mm N/A 38.1 mm N/A 23.80 mm N/A 17.50 mm N/A 36.50 mm
Outside Diameter N/A 72 mm N/A 120 mm N/A 62 mm N/A 40 mm N/A 110 mm
Overall Width N/A 27 mm N/A 1-1/2 in N/A 0.9375 in N/A 0.6875 in N/A 1.4375 in
Precision Rating N/A Class 0
Radial Dynamic Load Capacity N/A 39000 N N/A 85000 N N/A 29600 N N/A 14600 N N/A 69000 N
Radial Static Load Capacity N/A 28700 N N/A 107000 N N/A 21100 N N/A 9050 N N/A 62000 N
Number of Rows N/A Double-Row
Fill Slot N/A Non-Fill Slot
Series N/A 52 N/A 32 N/A 52 N/A 52 N/A 52
Snap Ring Included N/A Without Snap Ring
Standards Met N/A
Weight N/A 1.01 lb N/A 3.89 lb N/A 0.66 lb N/A 0.220 lb N/A 2.76 lb