| Items |
03771903 AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge |
03771904 AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge |
03767226 AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge |
03557901 AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge |
03768684 AMI 12 Millimeter (mm) Bore Diameter Ball Bearing Cartridge |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A AMI Bearings | |||||||||
| Manufacturer Part Number | N/A BRRCSM202-10 | N/A BRRCSM205-14 | N/A BRRCSM205-16 | N/A BRRCSM206-19 | N/A KHRRCSM201 | |||||
| Prop 65 | N/A Yes | |||||||||
| Bearing Material | N/A AISI 52100 Steel | |||||||||
| Bore Diameter | N/A 5/8 in | N/A 7/8 in | N/A 1 in | N/A 1-3/16 in | N/A 12 mm | |||||
| Duty Type | N/A Normal Duty | |||||||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
| Housing Material | N/A Rubber | |||||||||
| Housing Width | N/A 0.984 in | N/A 0.984 in | N/A 0.984 in | N/A 1.102 in | N/A 25 mm | |||||
| Inner Ring Width | N/A 0.8660 in | N/A 1.0630 in | N/A 1.0630 in | N/A 1.1930 in | N/A 28.6 mm | |||||
| Locking Device | N/A Set Screw | N/A Set Screw | N/A Set Screw | N/A Set Screw | N/A Eccentric Collar | |||||
| Lubrication Type | N/A Cannot Be Relubricated | |||||||||
| Outside Diameter | N/A 2.559 in | N/A 2.559 in | N/A 2.559 in | N/A 2.835 in | N/A 65 mm | |||||
| Radial Dynamic Load Capacity | N/A 2150 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4410 lbf | N/A 975 kgf | |||||
| Radial Static Load Capacity | N/A 1080 lbf | N/A 1780 lbf | N/A 1780 lbf | N/A 2540 lbf | N/A 490 kgf | |||||
| Replacement Bearing | N/A BR2-10 | N/A BR5-14 | N/A BR5-16 | N/A BR6-19 | N/A KHR201 | |||||
| Seal Type | N/A Contact | |||||||||
| Series | N/A BRRCSM200 | N/A BRRCSM200 | N/A BRRCSM200 | N/A BRRCSM200 | N/A KHRRCSM200 | |||||
|
|
||||||||||