COMPANY HEADER
Print Back
Nook SRT Series Ball Screws
Unit of Measure
Items Nook SRT Series Ball Screws
01442305
Nook SRT Series 0.7500 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw
List Price QUOTE
Nook SRT Series Ball Screws
01502218
Nook SRT Series 1.0000 Inch (in) Circle Diameter and 12 Feet (ft) Length Ball Screw
List Price QUOTE
Nook SRT Series Ball Screws
01544744
Nook SRT Series 2.2500 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw
List Price QUOTE
Nook SRT Series Ball Screws
01544745
Nook SRT Series 1.5000 Inch (in) Circle Diameter and 4 Feet (ft) Length Ball Screw
List Price QUOTE
Nook SRT Series Ball Screws
01544746
Nook SRT Series 0.6310 Inch (in) Circle Diameter and 6 Feet (ft) Length Ball Screw
List Price QUOTE
Description N/A SRT7248 Ball Screw 0750-200 RH 4 FT N/A SRT6830 Ball Screw 1000-1000 RH 12 FT N/A SRT5051 Ball Screw 2250-0500 RH 4 FT N/A SRT7012 Ball Screw 1500-0250 RH 4 FT N/A SRT7540 Ball Screw 0631-0200 RH 6 FT
Supplier Name N/A Nook
Manufacturer Part Number N/A SRT7248 N/A SRT6830 N/A SRT5051 N/A SRT7012 N/A SRT7540
Ball Circle Diameter N/A 0.7500 in N/A 1.0000 in N/A 2.2500 in N/A 1.5000 in N/A 0.6310 in
Lead N/A 0.2000 in N/A 1.0000 in N/A 0.5000 in N/A 0.2500 in N/A 0.2000 in
Length N/A 4 ft N/A 12 ft N/A 4 ft N/A 4 ft N/A 6 ft
Nominal Screw Diameter N/A 0.7500 in N/A 1.0000 in N/A 2.2500 in N/A 1.5000 in N/A 0.6310 in
Minimum Root Diameter N/A 0.6020 in N/A 0.8200 in N/A 1.8500 in N/A 1.3200 in N/A 0.5000 in
Screw Weight N/A 1.22 ft·lb N/A 2.2 ft·lb N/A 10.9 ft·lb N/A 5.16 ft·lb N/A 0.82 ft·lb
Thread Direction N/A Right Hand