COMPANY HEADER
Print Back
NTN Bearing Lock Washers
Unit of Measure
Items NTN Bearing Lock Washers
02288504
NTN AW Series 75 Millimeter (mm) Bore Diameter Bearing Lock Washer
NTN Bearing Lock Washers
00590324
NTN AW Series 20 Millimeter (mm) Bore Diameter Bearing Lock Washer
NTN Bearing Lock Washers
02288501
NTN AW Series 60 Millimeter (mm) Bore Diameter Bearing Lock Washer
NTN Bearing Lock Washers
02288502
NTN AW Series 65 Millimeter (mm) Bore Diameter Bearing Lock Washer
NTN Bearing Lock Washers
00590384
NTN AW Series 85 Millimeter (mm) Bore Diameter Bearing Lock Washer
Description N/A AW15 Bearing N/A AW04 N/A AW12 Bearing Lock Washer N/A AW13 Bearing N/A AW17
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A AW15 N/A AW04 N/A AW12 N/A AW13 N/A AW17
Series N/A AW
Bore Diameter N/A 75 mm N/A 20 mm N/A 60 mm N/A 65 mm N/A 85 mm
Compatible Lock Nut Number N/A AN15 N/A AN04 N/A AN12 N/A AN13 N/A AN17
Face Diameter N/A 90 mm N/A 26 mm N/A 73 mm N/A 79 mm N/A 102 mm
Key Width N/A 8 mm N/A 4 mm N/A 7 mm N/A 7 mm N/A 8 mm
UPC Code N/A
Material N/A Low Carbon Steel
Number of Tangs N/A 19 N/A 13 N/A 17 N/A 19 N/A 19
Outside Diameter Over Tangs N/A 104 mm N/A 36 mm N/A 86 mm N/A 92 mm N/A 119 mm
Tang Thickness N/A 1.5 mm N/A 1 mm N/A 1.5 mm N/A 1.5 mm N/A 1.8 mm
Tang Width N/A 8 mm N/A 4 mm N/A 7 mm N/A 7 mm N/A 8 mm
Weight N/A 0.08 lb N/A 0.01 lb N/A 0.06 lb N/A 0.07 lb N/A 0.11 lb