COMPANY HEADER
Print Back
INA (Schaeffler) AM Series Bearing Lock Nuts
Unit of Measure
Items INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut (01810225)
01810225
INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut (04212024)
04212024
INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut (02925319)
02925319
INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut (02109618)
02109618
INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) AM Series Bearing Lock Nuts
02925719
INA (Schaeffler) AM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A AM50 Precision Lock Nut N/A AM40 Precision Lock Nut N/A AM20 Precision Lock Nut N/A AM30 Precision Lock Nut N/A AM25 Precision Lock Nut
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A AM50 N/A AM40 N/A AM20 N/A AM30 N/A AM25
Adapter Sleeve Part Number N/A N/A N/A AMS20 N/A N/A
Face Diameter N/A 68 mm N/A 58 mm N/A 31 mm N/A 45 mm N/A 38 mm
Includes N/A N/A N/A Adapter N/A N/A
Locknut Type N/A Precision N/A Precision N/A Precision N/A Precision N/A
UPC Code N/A N/A N/A N/A N/A 4012802032147
Outside Diameter N/A 75 mm N/A 65 mm N/A 38 mm N/A 52 mm N/A 45 mm
Overall Nut Width N/A 25 mm N/A 22 mm N/A 18 mm N/A 20 mm N/A 20 mm
Series N/A AM
Slot Depth N/A 8 mm N/A 8 mm N/A 6 mm N/A 7 mm N/A 6 mm
Slot Width N/A 6 mm N/A 6 mm N/A 4 mm N/A 5 mm N/A 6 mm
Thread Size N/A M50 x 1.5 N/A M40 x 1.5 N/A M20 x 1 N/A M30 x 1.5 N/A M25 x 1.5
Weight N/A 1.14 lb N/A N/A 0.250 lb N/A 0.53 lb N/A 0.42 lb