COMPANY HEADER
Print Back
INA (Schaeffler) ZM Series Bearing Lock Nuts
Unit of Measure
Items INA (Schaeffler) ZM Series Bearing Lock Nuts
01812289
INA (Schaeffler) ZM Series 73 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut (02083732)
02083732
INA (Schaeffler) ZM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZM Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut (04298817)
04298817
INA (Schaeffler) ZM Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZM Series 14 Millimeter (mm) Face Diameter Bearing Lock Nut (03087276)
03087276
INA (Schaeffler) ZM Series 14 Millimeter (mm) Face Diameter Bearing Lock Nut
INA (Schaeffler) ZM Series 59 Millimeter (mm) Face Diameter Bearing Lock Nut (03038264)
03038264
INA (Schaeffler) ZM Series 59 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A ZM60 Precision Lock Nut N/A ZM15 Precision Lock Nut N/A ZM40 Lock Nut N/A ZM10 Precision Lock Nut N/A ZM45 Precision Lock Nut
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A ZM60 N/A ZM15 N/A ZM40 N/A ZM10 N/A ZM45
Face Diameter N/A 73 mm N/A 21 mm N/A 52 mm N/A 14 mm N/A 59 mm
Locknut Type N/A Precision
Outside Diameter N/A 80 mm N/A 25 mm N/A 58 mm N/A 18 mm N/A 65 mm
Overall Nut Width N/A 16 mm N/A 8 mm N/A 14 mm N/A 8 mm N/A 14 mm
Series N/A ZM
Slot Depth N/A 3 mm N/A 2 mm N/A 2.5 mm N/A 2 mm N/A 2.5 mm
Slot Width N/A 7 mm N/A 3 mm N/A 6 mm N/A 3 mm N/A 6 mm
Thread Size N/A M60 x 2 N/A M15 x 1 N/A M40 x 1.5 N/A M10 x 1 N/A M45 x 1.5
Weight N/A 0.74 lb N/A 0.05 lb N/A N/A 0.02 lb N/A 0.450 lb