| Items |
02964463 NTN KM Series 50 Millimeter (mm) Bearing Locknut |
02288753 NTN KM Series 79 Millimeter (mm) Bearing Locknut |
02964437 NTN KM Series 133 Millimeter (mm) Bearing Locknut |
02964438 NTN KM Series 171 Millimeter (mm) Bearing Locknut |
02964602 NTN KM Series 61 Millimeter (mm) Bearing Locknut |
|||||
| Description | N/A KM8 Locknut | N/A KM13 | N/A KM22 Locknut | N/A KM30 Locknut | N/A KM10 | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A KM8 | N/A KM13 | N/A KM22 | N/A KM30 | N/A KM10 | |||||
| Series | N/A KM | |||||||||
| American Bearing Manufacturers Association (ABMA) Precision Rating | N/A | |||||||||
| Assembly Type | N/A | |||||||||
| Bearing Material | N/A | |||||||||
| Bore Diameter | N/A | |||||||||
| Cage Material | N/A | |||||||||
| Closure Type | N/A | |||||||||
| Compatible Cone | N/A | |||||||||
| Compatible Cup | N/A | |||||||||
| Cone Width | N/A | |||||||||
| Cup Width | N/A | |||||||||
| Dynamic Load Rating | N/A | |||||||||
| Face Diameter | N/A 50 mm | N/A 79 mm | N/A 133 mm | N/A 171 mm | N/A 61 mm | |||||
| Finish/Coating | N/A | |||||||||
| Locknut Type | N/A For Lock Washer | |||||||||
| Lock Washer or Locking Device Part Number | N/A AW08 | N/A AW13 | N/A AW22 | N/A AW30 | N/A AW10 | |||||
| Material | N/A Steel | |||||||||
| Outside Diameter | N/A 58 mm | N/A 85 mm | N/A 145 mm | N/A 195 mm | N/A 70 mm | |||||
| Overall Nut Width | N/A 9 mm | N/A 12 mm | N/A 19 mm | N/A 24 mm | N/A 11 mm | |||||
| Slot Depth | N/A 2.5 mm | N/A 3 mm | N/A 5 mm | N/A 6 mm | N/A 2.5 mm | |||||
| Slot Width | N/A 6 mm | N/A 7 mm | N/A 12 mm | N/A 14 mm | N/A 6 mm | |||||
| Static Load Rating | N/A | |||||||||
| Thread Size | N/A M40 x 1.5 | N/A M65 x 2 | N/A M110 x 2 | N/A M150 x 2 | N/A M50 x 1.5 | |||||
| Weight | N/A 0.19 lb | N/A 0.460 lb | N/A 2.15 lb | N/A 4.52 lb | N/A 0.32 lb | |||||
|
|
||||||||||