COMPANY HEADER
Print Back
Fenner Bore Reducing Adapters
Unit of Measure
Items Fenner Bore Reducing Adapters
03540645
Fenner Bore Reducing Adapter
Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter (01332335)
01332335
Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter
Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter (01332335)
01332347
Fenner 0.510 to 0.520 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter
Description N/A RB0071 N/A RB0001 Adapter N/A RB0002 Adapter
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A RB0071 N/A RB0001 N/A RB0002
Bore Diameter N/A 0.474 in0.486 in N/A N/A
Length Through Bore N/A N/A 0.385 to 0.395 in N/A 0.510 to 0.520 in
Overall Length N/A 0.4720 in N/A N/A
Product Type N/A Bore Reducing Adapter N/A N/A
Weight N/A N/A 0.02 lb N/A 0.02 lb
Width N/A N/A 0.472 in N/A 0.472 in