| Items |
00320878 Brennan 5/16 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut |
00320897 Brennan 7/8 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut |
||
| Description | N/A | |||
| Supplier Name | N/A Brennan | |||
| Manufacturer Part Number | N/A 0306-N-05 | N/A 0306-N-14 | ||
| Prop 65 | N/A Yes | |||
| Adapter Type | N/A Adjustable Lock Nut | |||
| End 1 Size | N/A 5/16 in | N/A 7/8 in | ||
| End 1 Style | N/A Society of Automotive Engineers (SAE) Thread | |||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||
| End 1 Thread Size | N/A 1/2-20 | N/A 1-3/16-12 | ||
| Material | N/A Steel | |||
| Weight | N/A 0.03 lb | N/A 0.07 lb | ||
|
|
||||