COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (04159842)
Unit of Measure
Items Brennan 1/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (04159842)
04159842
Brennan 1/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut
Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (02567277)
02567277
Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut
Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (02480790)
02480790
Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut
Brennan 1/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (00325004)
00325004
Brennan 1/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut
Brennan 5/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut (00317849)
00317849
Brennan 5/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0306-02 N/A 0306-03 N/A 0306-03-SS N/A 0306-04-SS N/A 0306-05
Prop 65 N/A Yes
Adapter Type N/A Bulkhead Lock Nut
End 1 Size N/A 1/8 in N/A 3/16 in N/A 3/16 in N/A 1/4 in N/A 5/16 in
End 1 Style N/A O-Ring Boss
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20 N/A 1/2-20
Material N/A Steel N/A Steel N/A Stainless Steel N/A Stainless Steel N/A Steel
Weight N/A 0.01 lb N/A N/A 0.01 lb N/A 0.02 lb N/A 0.02 lb