COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap (02074620)
Unit of Measure
Items Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap (02074620)
02074620
Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap
Brennan 1/8 Inch (in) Female Pipe Rigid End Style Cap (01627270)
01627270
Brennan 1/8 Inch (in) Female Pipe Rigid End Style Cap
Brennan 3/4 Inch (in) Female Pipe Rigid End Style Cap (01839500)
01839500
Brennan 3/4 Inch (in) Female Pipe Rigid End Style Cap
Brennan 1/2 Inch (in) Female Pipe Rigid End Style Cap (02074619)
02074619
Brennan 1/2 Inch (in) Female Pipe Rigid End Style Cap
Brennan 1 Inch (in) Female Pipe Rigid End Style Cap (01839499)
01839499
Brennan 1 Inch (in) Female Pipe Rigid End Style Cap
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 5406-C-04 N/A 5406-C-02 N/A 5406-C-12 N/A 5406-C-08 N/A 5406-C-16
Prop 65 N/A Yes
Adapter Type N/A Cap
End 1 Size N/A 1/4 in N/A 1/8 in N/A 3/4 in N/A 1/2 in N/A 1 in
End 1 Style N/A Female Pipe Rigid
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 1 Thread Size N/A 1/4-18 N/A 1/8-27 N/A 3/4-14 N/A 1/2-14 N/A 1-11-1/2
Material N/A Steel
Overall Diameter N/A N/A 1/8 in N/A N/A N/A
Overall Length N/A N/A 0.55 in N/A N/A N/A
Weight N/A 0.05 lb N/A 0.03 lb N/A 0.19 lb N/A 0.130 lb N/A 0.3 lb