COMPANY HEADER
Print Back
PCI Procal Inc. CP Series Take-Up Frames
Unit of Measure
Items PCI Procal Inc. CP Series Take-Up Frames
07147168
PCI Procal Inc. CP Series 28.0000 Inch (in) Overall Length Take-Up Frame
PCI Procal Inc. CP Series Take-Up Frames
07147169
PCI Procal Inc. CP Series 34.0000 Inch (in) Overall Length Take-Up Frame
PCI Procal Inc. CP Series Take-Up Frames
07147170
PCI Procal Inc. CP Series 40.0000 Inch (in) Overall Length Take-Up Frame
PCI Procal Inc. CP Series Take-Up Frames
07147171
PCI Procal Inc. CP Series 46.0000 Inch (in) Overall Length Take-Up Frame
PCI Procal Inc. CP Series Take-Up Frames
07147172
PCI Procal Inc. CP Series 52.0000 Inch (in) Overall Length Take-Up Frame
Description N/A CP308X12TUFP Center Pull Take-up Frame N/A CP308X18TUFP Center Pull Take-up Frame N/A CP308X24TUFP Center Pull Take-up Frame N/A CP308X30TUFP Center Pull Take-up Frame N/A CP308X36TUFP Center Pull Take-up Frame
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A CP308X12TUFP N/A CP308x18TUFP N/A CP308X24TUFP N/A CP308X30TUFP N/A CP308X36TUFP
Series N/A CP
Base Width N/A 3.0000 in
Bolt Center-to-Center Length N/A 26.0000 in N/A 32.0000 in N/A 38.0000 in N/A 44.0000 in N/A 50.0000 in
Bolt Center-to-Center Width N/A
Bolt Size N/A 1/2 in
Compatible Bore Diameter N/A 1.5000 in
Frame Material N/A Carbon Steel
Frame Type N/A Center Pull
Height to Center Line N/A 3.4375 in
UPC Code N/A 841946112330 N/A 841946112347 N/A 841946112354 N/A 841946112361 N/A 841946112378
Prop 65 N/A
Overall Height N/A 7.0000 in
Overall Length N/A 28.0000 in N/A 34.0000 in N/A 40.0000 in N/A 46.0000 in N/A 52.0000 in
Overall Width N/A 3 in
Rod Diameter N/A 3/4 in
Travel N/A 12.0000 in N/A 18.0000 in N/A 24.0000 in N/A 30.0000 in N/A 36.0000 in
Weight N/A 32.6 lb N/A 39.2 lb N/A 45.2 lb N/A 51.2 lb N/A 57.2 lb
Features & Benefits N/A
  • Center Pull Take-Up Frames provide versatility to a wide variety of applications
  • Like Narrow & Wide Slot Take-Up Frames, these frames are in-line units, allowing tensioning force to be applied to the center of the bearing housing
  • Center Pull Take-Up Frames are top mounted and a variety of Wide Slot Take-Up Bearings can be used