COMPANY HEADER
Print Back
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
Unit of Measure
Items PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
00591592
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
00591594
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 9.0000 Inch (in) Overall Length Wide Slot Take-Up Frame
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
07146995
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 12.0000 Inch (in) Overall Length Wide Slot Take-Up Frame
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
00591598
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 15.0000 Inch (in) Overall Length Wide Slot Take-Up Frame
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)
00591600
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 18.0000 Inch (in) Overall Length Wide Slot Take-Up Frame
Description N/A
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A 1411 N/A 1412 N/A 1413-SS N/A 1414 N/A 1415
Series N/A WS
UPC Code N/A 841946110787 N/A 841946110831 N/A 841946110923 N/A 841946110930 N/A 841946110985
Prop 65 N/A Yes
Bolt Center-to-Center Length N/A 5.3750 in N/A 6.8750 in N/A 4.9380 in N/A 6.4380 in N/A 7.9380 in
Bolt Center-to-Center Width N/A 5.5630 in
Bolt Size N/A 1/2 in
Compatible Bore Diameter N/A 0.5000 to 1.0000 in
Frame Material N/A Carbon Steel N/A Carbon Steel N/A Stainless Steel N/A Carbon Steel N/A Carbon Steel
Frame Type N/A Side Mount
Height to Center Line N/A 1.0630 in
Overall Height N/A 1.7500 in
Overall Length N/A 7.5000 in N/A 9.0000 in N/A 12.0000 in N/A 15.0000 in N/A 18.0000 in
Overall Width N/A 6.5630 in
Rod Diameter N/A 5/8 in
Travel N/A 1.5000 in N/A 3.0000 in N/A 6.0000 in N/A 9.0000 in N/A 12.0000 in
Weight N/A 3.500 lb N/A 4.200 lb N/A 5.500 lb N/A 6.900 lb N/A 8.300 lb
Features & Benefits N/A
  • Wide Slot Take Up Frames provide an economical solution for take-up applications with space limitations
  • These in-line frames can be mounted to the side of the conveyor frame, offer from 1.5" to 30" of travel and utilize Wide Slot Bearing units