| Items |
01464154 Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling |
04171580 Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling |
04171581 Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling |
07029533 Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling |
07029527 Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling |
|||||
| Description | N/A MISCC-12-12 Clamp Coupling | N/A MISCC-09-09 Coupling | N/A MISCC-09-09-S Coupling | N/A MISCC-14-14 Shaft Coupling | N/A MISCC-15-15 Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A MISCC-12-12 | N/A MISCC-09-09 | N/A MISCC-09-09-S | N/A MISCC-14-14 | N/A MISCC-15-15 | |||||
| Series | N/A MISCC | N/A MISCC | N/A MISSC | N/A MISCC | N/A MISCC | |||||
| Bore - Side 1 | N/A 12 mm | N/A 9 mm | N/A 9 mm | N/A 14 mm | N/A 15 mm | |||||
| Bore - Side 2 | N/A 12 mm | N/A 9 mm | N/A 9 mm | N/A 14 mm | N/A 15 mm | |||||
| Finish | N/A Black Oxide | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Black Oxide | |||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A 303 Stainless Steel | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Type | N/A One-Piece Clamp without Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Outside Diameter | N/A 29 mm | N/A 24 mm | N/A 24 mm | N/A 34 mm | N/A 34 mm | |||||
| Overall Length | N/A 45 mm | N/A 35 mm | N/A 35 mm | N/A 50 mm | N/A 50 mm | |||||
| Screw Thread Size | N/A M4 x 12 | N/A M3 x 10 | N/A M3 x 10 | N/A M5 x 16 | N/A M5 x 16 | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 0.410 lb | N/A 2.4 oz | N/A 2.4 oz | N/A 0.55 lb | N/A 8.6 oz | |||||
|
|
||||||||||