COMPANY HEADER
Print Back
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
Unit of Measure
Items Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
05189315
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
05189317
Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
05189319
Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
05189321
Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
05189323
Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling
Description N/A GSCC-050-050 Rigid Shaft Coupling N/A GSCC-062-062 Rigid Shaft Coupling N/A GSCC-075-075 Rigid Shaft Coupling N/A GSCC-087-087 Rigid Shaft Coupling N/A GSCC-100-100 Rigid Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A GSCC-050-050 N/A GSCC-062-062 N/A GSCC-075-075 N/A GSCC-087-087 N/A GSCC-100-100
Series N/A GSCC
Bore - Side 1 N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in
Bore - Side 2 N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in
Finish N/A Black Oxide
Coupling Material N/A
Coupling Type N/A One-Piece Clamp without Keyway
Harmonization Code N/A 8483.60.8000
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 1.1250 in N/A 1.3125 in N/A 1.50 in N/A 1.6250 in N/A 1.75 in
Overall Length N/A 1.7500 in N/A 2.0000 in N/A 2.2500 in N/A 2-1/2 in N/A 3.0000 in
Screw Thread Size N/A 8-32 x 1/2 in N/A 10-32 x 1/2 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in
Screw Type N/A Clamp Screw
Weight N/A