| Items |
04298018 Climax Metal SDA Series 1.7500 Inch (in) Outside Diameter Step Down Clamp-On Adapter |
04298016 Climax Metal SDA Series 1.8750 Inch (in) Outside Diameter Step Down Clamp-On Adapter |
04298012 Climax Metal SDA Series 2.0000 Inch (in) Outside Diameter Step Down Clamp-On Adapter |
04298020 Climax Metal SDA Series 2.1250 Inch (in) Outside Diameter Step Down Clamp-On Adapter |
04298017 Climax Metal SDA Series 2.2500 Inch (in) Outside Diameter Step Down Clamp-On Adapter |
|||||
| Description | N/A SDA-075 0.7500" - 0.5000" Step Down Adapter | N/A SDA-087 0.8750" - 0.6250" Step Down Adapter | N/A SDA-100 1.0000"- 0.7500" Step Down Adapter | N/A SDA-112 1.1250" - 0.8750" Step Down Adapter | N/A SDA-125 1.2500" - 1.0000"Step Down Adapter | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A SDA-075 | N/A SDA-087 | N/A SDA-100 | N/A SDA-112 | N/A SDA-125 | |||||
| Series | N/A SDA | |||||||||
| Adapter Type | N/A Step Down Clamp | |||||||||
| Bore Diameter | N/A 3/4 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.1250 in | N/A 1-1/4 in | |||||
| Bore Length | N/A 1.6250 in | N/A 1.8750 in | N/A 2.0000 in | N/A 2.0000 in | N/A 2.0000 in | |||||
| Clamp Screw Size | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 3/4 in | N/A 1/4-28 x 3/4 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Coupling Outside Diameter | N/A 1.7500 in | N/A 1.8750 in | N/A 2.0000 in | N/A 2.1250 in | N/A 2.2500 in | |||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 1.75 in | N/A 1.8750 in | N/A 2.0000 in | N/A 2.1250 in | N/A 2.2500 in | |||||
| Overall Length | N/A 3.5000 in | N/A 3.6250 in | N/A 3.6250 in | N/A 3.8750 in | N/A 4-1/2 in | |||||
| Shaft Diameter | N/A 0.5000 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | |||||
| Shaft Length | N/A 1.2500 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.5000 in | N/A 2.0000 in | |||||
| Weight | N/A 1.3008 oz | N/A 1.5328 oz | N/A 1.6992 oz | N/A 1.9456 oz | N/A 2.4224 oz | |||||
|
|
||||||||||