| Items |
04298013 Climax Metal SUA Series 1.2500 Inch (in) Outside Diameter Step Up Clamp-On Adapter |
04298014 Climax Metal SUA Series 1.5000 Inch (in) Outside Diameter Step Up Clamp-On Adapter |
04298010 Climax Metal SUA Series 1.7500 Inch (in) Outside Diameter Step Up Clamp-On Adapter |
04298019 Climax Metal SUA Series 1.8750 Inch (in) Outside Diameter Step Up Clamp-On Adapter |
04298015 Climax Metal SUA Series 2.0000 Inch (in) Outside Diameter Step Up Clamp-On Adapter |
|||||
| Description | N/A SUA-050 0.5000" - 0.7500" Step Up Adapter | N/A SUA-062 0.6250" - 0.8750" Step Up Adapter | N/A SUA-075 0.7500" - 1.0000" Step Up Adapter | N/A SUA-087 0.8750" - 1.1250" Step Up Adapter | N/A SUA-100 1.0000" - 1.2500" Step Up Adapter | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A SUA-050 | N/A SUA-062 | N/A SUA-075 | N/A SUA-087 | N/A SUA-100 | |||||
| Series | N/A SUA | |||||||||
| Adapter Type | N/A Step Up Clamp | |||||||||
| Bore Diameter | N/A 1/2 in | N/A 0.6250 in | N/A 3/4 in | N/A 0.8750 in | N/A 1.0000 in | |||||
| Bore Length | N/A 1.2500 in | N/A 1.3750 in | N/A 1.6250 in | N/A 1.8750 in | N/A 2.0000 in | |||||
| Clamp Screw Size | N/A 8-32 x 1/2 in | N/A 10-32 x 1/2 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Outside Diameter | N/A 1.2500 in | N/A 1.5000 in | N/A 1.7500 in | N/A 1.8750 in | N/A 2.0000 in | |||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 1.25 in | N/A 1.50 in | N/A 1.75 in | N/A 1.8750 in | N/A 2.0000 in | |||||
| Overall Length | N/A 2.7500 in | N/A 3.2500 in | N/A 4-1/4 in | N/A 4.3750 in | N/A 4-3/4 in | |||||
| Shaft Diameter | N/A 3/4 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | N/A 1.2500 in | |||||
| Shaft Length | N/A 1.2500 in | N/A 1.5000 in | N/A 2.0000 in | N/A 2.0000 in | N/A 2.3750 in | |||||
| Weight | N/A 0.5632 oz | N/A 0.9424 oz | N/A 1.6768 oz | N/A 1.9888 oz | N/A 2.3696 oz | |||||
|
|
||||||||||