| Items |
00315944 Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer |
00315849 Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer |
00315826 Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer |
00315832 Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer |
00315780 Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 2406-08-12 | N/A 2406-20-12 | N/A 2406-12-08 | N/A 2406-12-10 | N/A 2406-06-04 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Straight Adapter | |||||||||
| Both Ends Gender | N/A Female to Male | |||||||||
| Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Size | N/A 1/2 in | N/A 1-1/4 in | N/A 3/4 in | N/A 3/4 in | N/A 3/8 in | |||||
| End 1 Style | N/A Female Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 3/4-16 | N/A 1-5/8-12 | N/A 1-1/16-12 | N/A 1-1/16-12 | N/A 9/16-18 | |||||
| End 2 Size | N/A 3/4 in | N/A 3/4 in | N/A 1/2 in | N/A 5/8 in | N/A 1/4 in | |||||
| End 2 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 2 Thread Size | N/A 1-1/16-12 | N/A 1-1/16-12 | N/A 3/4-16 | N/A 7/8-14 | N/A 7/16-20 | |||||
| Material | N/A Steel | |||||||||
| Maximum Operating Pressure | N/A 5000 psi | N/A 4000 psi | N/A 5000 psi | N/A 5000 psi | N/A 6000 psi | |||||
| Overall Diameter | N/A 1/2 in | N/A 1-1/4 in | N/A 3/4 in | N/A 3/4 in | N/A 3/8 in | |||||
| Overall Length | N/A 1.62 in | N/A 2 in | N/A 1.563 in | N/A 1.638 in | N/A 1.187 in | |||||
| Weight | N/A 0.11 lb | N/A 0.75 lb | N/A 0.24 lb | N/A 0.220 lb | N/A 0.06 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||