COMPANY HEADER
Print Back
Brennan 0.492 Inch (in) Overall Length Flareless Bite-Type End Style Ferrule (01471139)
Unit of Measure
Items Brennan 0.492 Inch (in) Overall Length Flareless Bite-Type End Style Ferrule (01471139)
01471139
Brennan 0.492 Inch (in) Overall Length Flareless Bite-Type End Style Ferrule
Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (00324976)
00324976
Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Brennan 3/16 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (01471135)
01471135
Brennan 3/16 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (01471136)
01471136
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (00324981)
00324981
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C0319-06 N/A C0319-02-SS N/A C0319-03 N/A C0319-04 N/A C0319-04-SS
Prop 65 N/A Yes
Adapter Type N/A Flareless Bite Type Ferrule
Material N/A Steel N/A Stainless Steel N/A N/A N/A Stainless Steel
Overall Length N/A 0.492 in N/A N/A N/A N/A
Tube Size N/A N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 1/4 in
Weight N/A 0.01 lb