COMPANY HEADER
Print Back
Brennan Compression Nut
Unit of Measure
Items Brennan Compression Nut
00361239
Brennan 0.31 Inch (in) Overall Length Compression Nut
Brennan 0.35 Inch (in) Overall Length Compression Nut (00361241)
00361241
Brennan 0.35 Inch (in) Overall Length Compression Nut
Brennan 0.27 Inch (in) Overall Length Compression Nut (00264345)
00264345
Brennan 0.27 Inch (in) Overall Length Compression Nut
Brennan 3/4 Inch (in) Overall Length Compression Nut (01471121)
01471121
Brennan 3/4 Inch (in) Overall Length Compression Nut
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A FS0306-06 N/A FS0306-08 N/A FS0306-04 N/A C0318-06
Prop 65 N/A Yes
Adapter Type N/A Compression Nut
Hex Size N/A 1 in N/A 1-1/8 in N/A 0.812 in N/A 0.688 in
Material N/A Steel
Overall Length N/A 0.31 in N/A 0.35 in N/A 0.27 in N/A 3/4 in
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.03 lb N/A 0.04 lb