COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee (03518218)
Unit of Measure
Items Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee (03518218)
03518218
Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee
Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee (01471331)
01471331
Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee
Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee (01471332)
01471332
Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee
Brennan 5/16 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee (01471333)
01471333
Brennan 5/16 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee
Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee (01471334)
01471334
Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C2601-02-02-02-FG N/A C2601-04-04-02-FG N/A C2601-04-04-04-FG N/A C2601-05-05-02-FG N/A C2601-06-06-04-FG
Prop 65 N/A Yes
Adapter Type N/A Compression Tee
End 1 Size N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
End 1 Style N/A Flareless Bite-Type
End 2 Size N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
End 2 Style N/A Flareless Bite-Type
End 2 Thread Type N/A
End 2 Thread Size N/A
End 3 Size N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/8 in N/A 1/4 in
End 3 Style N/A Male Pipe Rigid
End 3 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 3 Thread Size N/A 1/8-27 N/A 1/8-27 N/A 1/4-18 N/A 1/8-27 N/A 1/4-18
Material N/A
Weight N/A 0.03 lb N/A 0.130 lb N/A 0.17 lb N/A 0.08 lb N/A 0.11 lb