COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut (00324816)
Unit of Measure
Items Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut (00324816)
00324816
Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut (01471118)
01471118
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut (00324820)
00324820
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Brennan 5/16 Inch (in) Tube Size Flareless Bite-Type End Style Nut (01471120)
01471120
Brennan 5/16 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut (00324824)
00324824
Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C0318-02-SS N/A C0318-04 N/A C0318-04-SS N/A C0318-05 N/A C0318-06-SS
Prop 65 N/A Yes
Adapter Type N/A Flareless Bite Type Nut
Material N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel N/A Stainless Steel
Tube Size N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
Weight N/A 0.01 lb N/A 0.03 lb N/A 0.01 lb N/A 0.04 lb N/A 0.01 lb